Quantity | Unit price |
---|---|
1 - 249 | $1.261 |
250 - 499 | $0.5728 |
500 - 999 | $0.4019 |
1000 - 4999 | $0.2296 |
5000 - 9999 | $0.2171 |
10000 - 14999 | $0.2064 |
15000 + | $0.1956 |
Compatible Hole Diameter | 16.5 mm |
---|---|
Compatible Hole Diameter | 0.65 in |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Color | Gray |
Compatible Thread Sizes (All) | M16 |
Full Material | EPDM |
Material | Rubber |
Minimum Compatible Cable Diameter | 5.0 mm |
Minimum Compatible Cable Diameter | 0.197 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue