Quantity | Unit price |
---|---|
100 - 999 | $1.5429 |
1000 - 4999 | $1.0286 |
5000 - 9999 | $0.7326 |
10000 - 24999 | $0.6301 |
25000 - 49999 | $0.5969 |
50000 - 99999 | $0.5358 |
100000 + | $0.4829 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 12.7 mm |
---|---|
Compatible Hole Diameter | 0.5 in |
Head Diameter | 20.0 mm |
Head Diameter | 0.787 in |
Minimum Panel Thickness | 0.5 mm |
Minimum Panel Thickness | 0.02 in |
Color | Gray |
Compatible Thread Sizes (All) | PG7 |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Minimum Compatible Cable Diameter | 3.0 mm |
Minimum Compatible Cable Diameter | 0.118 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue