Quantity | Unit price |
---|---|
100 - 4999 | $0.5751 |
5000 - 9999 | $0.5466 |
10000 - 14999 | $0.5181 |
15000 - 19999 | $0.4883 |
20000 + | $0.4598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Uncoated |
---|---|
Color | Natural |
Hole Type | No Screw Hole |
Material | Nylon |
Cable Bundle Diameter Range | 60.0 mm |
Cable Bundle Diameter Range | 2.362 in |
Maximum Cable Bundle Diameter | 60.0 mm |
Maximum Cable Bundle Diameter | 2.362 in |
Overall Length | 240.0 mm |
Overall Length | 9.449 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue