Quantity | Unit price |
---|---|
500 - 999 | $0.0589 |
1000 - 4999 | $0.053 |
5000 - 9999 | $0.0477 |
10000 + | $0.0429 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 15 mm |
---|---|
Flange Diameter | 0.590 in |
Head Diameter | 15 mm |
Head Diameter | 0.590 in |
Head Height | 5.2 mm |
Head Height | 0.205 in |
Thread Length | 15.9 mm |
Thread Length | 0.625 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue