Quantity | Unit price |
---|---|
1 - 9 | $18.54 |
10 + | $18.04 |
Base Depth | 42.5 mm |
---|---|
Base Depth | 1.673 in |
Overall Length | 140.0 mm |
Overall Length | 5.512 in |
Overall Width | 110.0 mm |
Overall Width | 4.331 in |
Body Material | Steel |
Cam Material | Brass |
Color | Black |
Finish | Black Powder-Coated |
Handle Type | Push-to-Close, Key Operated Handle |
Includes | 1 key supplied with each latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue