Vertical Hold Down Clamps, also known as Vertical Toggle Clamps, have the ability to hold large amounts of pressure. These Hold Down Clamps also save valuable space without sacrificing holding capacity or clamp performance.
Our Hold-Down Clamps feature a Red Polyvinyl Chloride (PVC) hand grip with a cushioned profile for improved user comfort. Pivot points are fitted with hardened Steel or Stainless Steel rivets to maintain accuracy, and to provide a long service life. The Clamps have adjustable spindles, and they are manufactured with a formed end to the arm.
Flanged Washers are supplied with all slotted arm versions.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Height Under Bar | Holding Force | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
493779 | $10.48 - $12.30 | 19 In stock |
0.63 in
16.0 mm
|
156.5 lbs
71.0 kg
|
3.858 in
98.0 mm
|
||||||
493803 | $21.65 - $24.57 | 3 In stock |
0.614 in
15.6 mm
|
110.2 lbs
50.0 kg
|
3.031 in
77.0 mm
|
||||||
$36.64 - $42.99 | 12 In stock |
0.906 in
23.0 mm
|
330.7 lbs
150.0 kg
|
4.685 in
119.0 mm
|
|||||||
493781 | $18.83 - $22.10 | 20 In stock |
1.276 in
32.4 mm
|
551.2 lbs
250.0 kg
|
4.008 in
101.8 mm
|
||||||
$13.61 - $15.98 | In production |
0.894 in
22.7 mm
|
200 lbs
90.7 kg
|
4.094 in
104.0 mm
|
|||||||
EMC12147 | $15.36 - $18.02 | 96 In stock |
1.563 in
39.7 mm
|
500 lbs
226.8 kg
|
6.142 in
156.0 mm
|
||||||
$10.89 - $12.78 | 21 In stock |
0.878 in
22.3 mm
|
200 lbs
90.7 kg
|
4.094 in
104.0 mm
|
|||||||
$14.52 - $15.80 | 95 In stock |
0.5 in
12.7 mm
|
150 lbs
68 kg
|
1.402 in
35.6 mm
|
|||||||
$14.67 - $17.20 | 79 In stock |
0.866 in
22 mm
|
165 lbs
74.8 kg
|
3.803 in
96.6 mm
|
|||||||
$25.12 - $29.48 | 93 In stock |
1.732 in
44.0 mm
|
750 lbs
340.2 kg
|
8.091 in
205.5 mm
|
|||||||
$10.48 - $12.30 | 87 In stock |
1.122 in
28.5 mm
|
200 lbs
90.7 kg
|
4.567 in
116.0 mm
|
|||||||
$12.56 - $14.75 | 81 In stock |
0.894 in
22.7 mm
|
200 lbs
90.7 kg
|
4.094 in
104.0 mm
|
|||||||
$15.36 - $18.02 | 93 In stock |
1.252 in
31.8 mm
|
500 lbs
226.8 kg
|
4.173 in
106.0 mm
|
|||||||
$26.16 - $30.73 | 20 In stock |
0.63 in
16.0 mm
|
156.5 lbs
71.0 kg
|
3.78 in
96.0 mm
|
|||||||
$14.67 - $17.20 | In production |
0.906 in
23.0 mm
|
330.7 lbs
150.0 kg
|
2.469 in
62.7 mm
|
|||||||
493782 | $27.90 - $32.76 | 8 In stock |
1.693 in
43.0 mm
|
771.6 lbs
350.0 kg
|
5.354 in
136.0 mm
|
||||||
493778 | $10.89 - $12.78 | 117 In stock |
0.614 in
15.6 mm
|
110.2 lbs
50.0 kg
|
3.031 in
77.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue