Quantity | Unit price |
---|---|
1 - 249 | $0.6761 |
250 - 499 | $0.3064 |
500 - 999 | $0.2156 |
1000 - 4999 | $0.1231 |
5000 - 9999 | $0.1144 |
10000 + | $0.1098 |
Cap Diameter | 5.5 mm |
---|---|
Cap Diameter | 0.216 in |
Flange Diameter | 12.7 mm |
Flange Diameter | 0.500 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Plug Diameter | 8 mm |
Plug Diameter | 0.316 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue