Quantity | Unit price |
---|---|
1 - 124 | $0.6945 |
125 - 249 | $0.3157 |
250 - 499 | $0.2203 |
500 - 2499 | $0.1265 |
2500 - 4999 | $0.1177 |
5000 + | $0.1125 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 5 mm |
Overall Diameter | 0.197 in |
Compatible Hole Diameter | 5.0 mm |
Compatible Hole Diameter | 0.197 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull-Tab Diameter | 2.8 mm |
Pull-Tab Diameter | 0.110 in |
Pull-Tab Length | 25.4 mm |
Pull-Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue