Quantity | Unit price |
---|---|
1 - 24 | $3.911 |
25 - 49 | $1.7708 |
50 - 99 | $1.2426 |
100 - 499 | $0.71 |
500 - 999 | $0.6606 |
1000 + | $0.6314 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Natural |
Full Material | 55 Shore A Silicone |
Overall Diameter | 17.8 mm |
Overall Diameter | 0.700 in |
Compatible Hole Diameter | 17.8 mm |
Compatible Hole Diameter | 0.701 in |
Fitting Height | 31.8 mm |
Fitting Height | 1.250 in |
Pull-Tab Diameter | 9.5 mm |
Pull-Tab Diameter | 0.375 in |
Pull-Tab Length | 33.7 mm |
Pull-Tab Length | 1.326 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue