Quantity | Unit price |
---|---|
1 - 49 | $0.9085 |
50 - 99 | $0.4126 |
100 - 199 | $0.2895 |
200 - 999 | $0.1647 |
1000 - 1999 | $0.1535 |
2000 - 3999 | $0.1469 |
4000 + | $0.1404 |
Cap Inside Diameter | 10.3 mm |
---|---|
Cap Inside Diameter | 0.406 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | 7/16-14 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue