Quantity | Unit price |
---|---|
1 - 49 | $1.5861 |
50 - 99 | $0.7223 |
100 - 199 | $0.5051 |
200 - 999 | $0.2895 |
1000 - 1999 | $0.2695 |
2000 - 3999 | $0.2573 |
4000 + | $0.2449 |
Cap Inside Diameter | 15.9 mm |
---|---|
Cap Inside Diameter | 0.625 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | M17 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue