Quantity | Unit price |
---|---|
1 - 49 | $2.3867 |
50 - 99 | $1.0795 |
100 - 199 | $0.7561 |
200 - 999 | $0.4327 |
1000 - 1999 | $0.4019 |
2000 - 3999 | $0.3835 |
4000 + | $0.3681 |
Cap Inside Diameter | 17.4 mm |
---|---|
Cap Inside Diameter | 0.687 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue