Quantity | Unit price |
---|---|
1 - 24 | $3.5271 |
25 - 49 | $1.6048 |
50 - 99 | $1.1203 |
100 - 499 | $0.6404 |
500 - 999 | $0.595 |
1000 - 1999 | $0.5692 |
2000 + | $0.5435 |
Cap Inside Diameter | 25.4 mm |
---|---|
Cap Inside Diameter | 1.000 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Green |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue