Quantity | Unit price |
---|---|
1 - 4 | $52.36 |
5 - 9 | $49.58 |
10 - 14 | $46.98 |
15 - 19 | $44.50 |
20 + | $41.74 |
Color | Natural |
---|---|
Full Material | Silicone Rubber |
Inside Diameter | 2.8 mm |
Inside Diameter | 0.109 in |
Roll Length | 30.5 m |
Roll Length | 100.0 ft |
Roll Quantity | 1 |
Hardness | 55 Shore A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue