Quantity | Unit price |
---|---|
1 - 4 | $93.79 |
5 - 9 | $89.17 |
10 - 14 | $84.54 |
15 - 19 | $79.59 |
20 + | $74.99 |
Color | Natural |
---|---|
Full Material | Silicone Rubber |
Inside Diameter | 41.3 mm |
Inside Diameter | 1.625 in |
Roll Length | 7.6 m |
Roll Length | 25.0 ft |
Roll Quantity | 1 |
Hardness | 55 Shore A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue