Menu Search

Masking Tape - Color - Green ; Diameter - 19.8 mm | 0.781 in ; Roll Quantity - 4000 ; Overall Width - 19.1 mm | 0.750 in

Masking discs with excellent heat and solvent resistance. This is an industry standard product. No shrinkage. Supplied with split-back liner for easy removal from roll. Cleanly removes in one-piece after use, without leaving residue. Applications include; powder coating, e-coating, plating and anodizing.
Item code:

MTPD020781A

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $257.20
10 - 19 $244.56
20 - 29 $231.93
30 - 39 $217.73
40 + $205.08
Standard pack: 1

Order in multiple of 1

Total price:

$257.20

1 x $257.20

Add sample +

Specifications

Imperial
Metric
SKU attributes
Diameter .781 in
Color Green
Material Polyester
Tape Type Disks
Roll Quantity 4000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us