Quantity | Unit price |
---|---|
1 - 4 | $14.67 |
5 + | $12.24 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 19.2 - 36.4 mm |
---|---|
Grip Range | 0.756 - 1.433 in |
Head Diameter | 21.0 mm |
Head Diameter | 0.827 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 21.5 mm |
Housing Height | 0.846 in |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Panel Thickness Range | 10.0 mm |
Panel Thickness Range | 0.394 in |
Cam Material | Steel Zinc-Plated |
Color | Black |
Finish | Black Powder-Coated |
Handle Type | Driver Tool-Operated |
Includes | Cam Included. Key Sold Separately |
Key Type | Slotted |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Mini Compression Latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue