Quantity | Unit price |
---|---|
1000 - 4999 | $0.0545 |
5000 - 9999 | $0.049 |
10000 - 24999 | $0.0441 |
25000 + | $0.0397 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 2.4 mm |
---|---|
Compatible Hole Diameter | 0.094 in |
Panel Thickness | 1.5 mm |
Panel Thickness | 0.059 in |
Head Height | 1.9 mm |
Head Height | 0.075 in |
Head Diameter | 9.5 mm |
Head Diameter | 0.374 in |
Rivet Fitting Style | Snap-Together |
Rivet Type | Female |
Rivet Head Shape | Round |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Color | Black |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue