Quantity | Unit price |
---|---|
1000 - 9999 | $0.2057 |
10000 - 24999 | $0.1498 |
25000 + | $0.1374 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 1.8 mm |
---|---|
Inside Diameter | 0.071 in |
Maximum Operating Temperature | 1700 °C |
Maximum Operating Temperature | 3092 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Outside Diameter | 4.5 mm |
Outside Diameter | 0.177 in |
Spacer Length | 4.5 mm |
Spacer Length | 0.177 in |
Color | Natural |
Full Material | C220 Steatite Ceramic |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue