Menu Search

Natural Nylon Flat Washer - Inside Diameter 13.7 mm | 0.54 in; Outside Diameter - 28.4 mm | 1.12 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 4;

Nylon Flat Washer provides complete insulation, damping and separation between two components, such as a nut and a surface. It insulates against moisture and electricity, resists corrosion, abrasion and chemicals, making it popular in many industries. Replaces Item No.(s): FW0415A
Item code:

17W11251

42000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1274
5000 - 9999 $0.1147
10000 - 24999 $0.1032
25000 - 49999 $0.0929
50000 + $0.0836
Standard pack: 1000

Order in multiple of 1000

Total price:

$127.40

1000 x $0.1274

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 0.54 in
Outside Diameter 1.12 in
Thickness 0.125 in
Color Natural
Finish Smooth
Material Nylon
Material Class Plastic
Material Flammability Standard UL94 V-2
Washer Shape Round
Washer Type Flat Washer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us