Menu Search

Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.2 mm | 0.205 in; Natural; Nylon

These Natural Nylon Standard Hex Nuts have an overall height of 5.2 mm | 0.205 in and are 10.0 mm | 0.394 in across flats
Item code:

04M060100HNDIN34814

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0697
5000 - 9999 $0.0663
10000 - 24999 $0.0633
25000 + $0.0597
Standard pack: 1000

Order in multiple of 1000

Total price:

$69.70

1000 x $0.0697

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 0.394 in
Thread Size M6
Overall Height 0.205 in
Color Natural
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Nut Shape Hexagonal
Specifications DIN 34814

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us