Menu Search

Natural PA Standard Hex Nut - Thread Size M8; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

This hexagonal nut is made from black Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

04M080125HN

19500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.0649
1000 - 4999 $0.0584
5000 - 9999 $0.0525
10000 - 24999 $0.0473
25000 + $0.0426
Standard pack: 1000

Order in multiple of 500

Total price:

$32.45

500 x $0.0649

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 0.508 in
Thread Size M8
Overall Height 0.252 in
Color Natural
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us