Quantity | Unit price |
---|---|
25 - 249 | $1.0451 |
250 - 999 | $0.9082 |
1000 + | $0.7907 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 5.5 mm |
---|---|
Distance Across Flats | 0.217 in |
Thread Size | M3 |
Overall Height | 2.4 mm |
Overall Height | 0.094 in |
Color | Light Brown |
Full Material | Polyether Ether Ketone |
Material Flammability Standard | UL94 V-0 |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue