Menu Search

Push-In Rivet - Natural; Nylon; Compatible Panel Thickness Range 7.1 mm | 0.281 in

Keyhole Clips offer an easy finger-pressure assembly. They also have good electrical insulation properties, and offer resistance to vibration, abrasion and corrosion. Replaces Item No.(s): KHC215A
Item code:

27KY1870281

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0732
5000 - 9999 $0.0658
10000 - 24999 $0.0593
25000 + $0.0533
Standard pack: 1000

Order in multiple of 1000

Total price:

$73.20

1000 x $0.0732

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter 0.187 in
Head Diameter 0.312 in
Operating Temperature Range -40 - 185 °F
Color Natural
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Rivet Type Key Hole Clip
Rivet Head Shape Truss

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us