Quantity | Unit price |
---|---|
1000 - 4999 | $0.0758 |
5000 - 9999 | $0.0682 |
10000 - 24999 | $0.0614 |
25000 + | $0.0552 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.6 mm |
---|---|
Compatible Hole Diameter | 0.22 in |
Panel Thickness | 7.4 mm |
Panel Thickness | 0.291 in |
Head Diameter | 8.7 mm |
Head Diameter | 0.343 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Key Hole Clip |
Rivet Head Shape | Truss |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue