Quantity | Unit price |
---|---|
500 - 999 | $1.2435 |
1000 - 4999 | $0.5546 |
5000 - 9999 | $0.5506 |
10000 + | $0.5462 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 19.1 mm |
---|---|
Head Diameter | 0.750 in |
Head Height | 11.9 mm |
Head Height | 0.468 in |
Thread Length | 50.8 mm |
Thread Length | 2.000 in |
Thread Size | 1/2-13 |
Color | Black |
Head Type | Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue