Quantity | Unit price |
---|---|
1000 - 4999 | $0.0443 |
5000 - 9999 | $0.0422 |
10000 - 24999 | $0.0402 |
25000 + | $0.038 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 5.3 mm |
---|---|
Head Diameter | 0.210 in |
Thread Length | 3.2 mm |
Thread Length | 0.125 in |
Thread Size | 4-40 |
Countersunk Screw Degree | 82 |
Screw Type | Machine Screw |
Head Type | Non-Releasable Head |
Drive Type | Slotted Drive |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue