Quantity | Unit price |
---|---|
1 - 299 | $1.1521 |
300 - 599 | $0.5752 |
600 - 2999 | $0.2301 |
3000 - 29999 | $0.1024 |
30000 - 59999 | $0.0973 |
60000 + | $0.0922 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 7/16-20 |
Overall Diameter | 19.6 mm |
Overall Diameter | 0.770 in |
Inner Ring Inside Diameter | 9.4 mm |
Inner Ring Inside Diameter | 0.370 in |
Inner Ring Length | 10.7 mm |
Inner Ring Length | 0.420 in |
Outer Ring Inside Diameter | 18.1 mm |
Outer Ring Inside Diameter | 0.712 in |
Outer Ring Length | 16.8 mm |
Outer Ring Length | 0.660 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue