Quantity | Unit price |
---|---|
1 - 249 | $1.3791 |
250 - 499 | $0.6905 |
500 - 2499 | $0.2757 |
2500 - 24999 | $0.1225 |
25000 - 49999 | $0.1167 |
50000 + | $0.1104 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 9/16-18 |
Overall Diameter | 24.1 mm |
Overall Diameter | 0.950 in |
Inner Ring Inside Diameter | 12.7 mm |
Inner Ring Inside Diameter | 0.500 in |
Inner Ring Length | 10.7 mm |
Inner Ring Length | 0.420 in |
Outer Ring Inside Diameter | 21.9 mm |
Outer Ring Inside Diameter | 0.864 in |
Outer Ring Length | 20.1 mm |
Outer Ring Length | 0.790 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue