Quantity | Unit price |
---|---|
1 - 249 | $1.4835 |
250 - 499 | $0.7418 |
500 - 1199 | $0.2968 |
1200 - 11999 | $0.1318 |
12000 - 23999 | $0.1251 |
24000 + | $0.1186 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 3/4-16 |
Overall Diameter | 29.5 mm |
Overall Diameter | 1.160 in |
Inner Ring Inside Diameter | 17 mm |
Inner Ring Inside Diameter | 0.670 in |
Inner Ring Length | 10.9 mm |
Inner Ring Length | 0.430 in |
Outer Ring Inside Diameter | 27.1 mm |
Outer Ring Inside Diameter | 1.067 in |
Outer Ring Length | 23.6 mm |
Outer Ring Length | 0.930 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue