Quantity | Unit price |
---|---|
1 - 249 | $1.464 |
250 - 499 | $0.7328 |
500 - 2499 | $0.2923 |
2500 - 24999 | $0.1303 |
25000 - 49999 | $0.1238 |
50000 + | $0.1172 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 11/16-16 |
Overall Diameter | 28.6 mm |
Overall Diameter | 1.125 in |
Inner Ring Inside Diameter | 15.9 mm |
Inner Ring Inside Diameter | 0.625 in |
Inner Ring Length | 9.4 mm |
Inner Ring Length | 0.370 in |
Outer Ring Inside Diameter | 22.9 mm |
Outer Ring Inside Diameter | 0.903 in |
Outer Ring Length | 18.3 mm |
Outer Ring Length | 0.720 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue