Quantity | Unit price |
---|---|
1 - 299 | $1.6199 |
300 - 599 | $0.8115 |
600 - 2999 | $0.324 |
3000 - 29999 | $0.1445 |
30000 - 59999 | $0.1372 |
60000 + | $0.1299 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 13/16-16 |
Overall Diameter | 31 mm |
Overall Diameter | 1.219 in |
Inner Ring Inside Diameter | 19.1 mm |
Inner Ring Inside Diameter | 0.750 in |
Inner Ring Length | 10.9 mm |
Inner Ring Length | 0.430 in |
Outer Ring Inside Diameter | 26.7 mm |
Outer Ring Inside Diameter | 1.052 in |
Outer Ring Length | 22.4 mm |
Outer Ring Length | 0.880 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue