Quantity | Unit price |
---|---|
1 - 499 | $0.6041 |
500 - 999 | $0.3013 |
1000 - 4999 | $0.1208 |
5000 - 49999 | $0.0537 |
50000 - 99999 | $0.0511 |
100000 + | $0.0485 |
Inside Diameter | 21.2 mm |
---|---|
Inside Diameter | 0.835 in |
Inside Height | 19.1 mm |
Inside Height | 0.750 in |
Color | Yellow |
Compatible Nominal Pipe Sizes (All) | 1/2 in |
Compatible Thread Standard | IMC |
Compatible Thread Standard (All) | IMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue