Quantity | Unit price |
---|---|
1 - 29 | $15.9554 |
30 - 299 | $7.0847 |
300 - 599 | $6.7365 |
600 - 899 | $6.3731 |
900 - 1199 | $6.025 |
1200 + | $5.6617 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 275.6 mm |
---|---|
Inside Diameter | 10.850 in |
Inside Height | 61.2 mm |
Inside Height | 2.410 in |
Color | Black |
Compatible Nominal Pipe Sizes (All) | 10 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard (All) | RMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue