Quantity | Unit price |
---|---|
1 - 799 | $0.8447 |
800 - 1599 | $0.4224 |
1600 - 7999 | $0.1681 |
8000 - 79999 | $0.0751 |
80000 - 159999 | $0.0715 |
160000 + | $0.0678 |
Inside Diameter | 26.6 mm |
---|---|
Inside Diameter | 1.048 in |
Inside Height | 19 mm |
Inside Height | 0.747 in |
Color | Green |
Compatible Nominal Pipe Sizes (All) | 3/4 in |
Compatible Thread Standard | IMC |
Compatible Thread Standard (All) | IMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue