Quantity | Unit price |
---|---|
1 - 34 | $6.962 |
35 - 69 | $3.4731 |
70 - 349 | $1.3941 |
350 - 3499 | $0.6201 |
3500 - 6999 | $0.5885 |
7000 - 10499 | $0.5568 |
10500 + | $0.5266 |
Inside Diameter | 88 mm |
---|---|
Inside Diameter | 3.465 in |
Inside Height | 44.5 mm |
Inside Height | 1.750 in |
Color | Blue |
Compatible Nominal Pipe Sizes (All) | 3.0 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard (All) | RMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue