Quantity | Unit price |
---|---|
100 - 9999 | $3.6123 |
10000 - 24999 | $1.9293 |
25000 + | $1.781 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Lip | 7.5 mm |
---|---|
Height Under Lip | 0.295 in |
Minimum Panel Thickness | 2.1 mm |
Minimum Panel Thickness | 0.083 in |
Overall Diameter | 31.0 mm |
Overall Diameter | 1.22 in |
Overall Height | 10.7 mm |
Overall Height | 0.421 in |
Panel Thickness | 1.8 mm |
Panel Thickness | 0.071 in |
Color | Natural |
Full Material | Polyamide |
Material | PA |
Special Features | Minimum and Maximum Panel Thickness are per NAS Standard |
Type | Flip Grommet |
Material Flammability Standard | UL94 V-2 |
Military Specification | NAS1368-N14B |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue