Quantity | Unit price |
---|---|
1 - 499 | $0.7117 |
500 - 999 | $0.3558 |
1000 - 4999 | $0.1421 |
5000 - 24999 | $0.0632 |
25000 - 49999 | $0.0601 |
50000 + | $0.0568 |
Lip Height | 0.8 mm |
---|---|
Lip Height | .030 in |
Maximum Compatible Wall Thickness | 1.1 mm |
Maximum Compatible Wall Thickness | 0.045 in |
Outside Diameter | 12.6 mm |
Outside Diameter | 0.495 in |
Overall Height | 10.2 mm |
Overall Height | 0.400 in |
Tube Diameter | 6.4 mm |
Tube Diameter | 0.250 in |
Cap Style | Packaging Tube |
Color | Blue |
Compatible Wall Thickness Range | 1.1 mm | 0.045 in |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue