Quantity | Unit price |
---|---|
100 - 199 | $0.198 |
200 - 499 | $0.166 |
500 - 999 | $0.166 |
1000 + | $0.138 |
Classification | Indicative Seal |
---|---|
Seal Type | Padlock Seal |
Type | T2 |
Removability | Cutting tool required |
Color | Red |
Body Material | Polypropylene Opaque Housing With Chromed Steel Hasp |
Cable Diameter | 1.2 mm |
Cable Diameter | 0.047 in |
Overall Length | 62.0 mm |
Overall Length | 2.441 in |
Body Length | 39.5 mm |
Body Length | 1.555 in |
Body Width | 21.0 mm |
Body Width | 0.827 in |
Body Thickness | 4.8 mm |
Body Thickness | 0.189 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue