Quantity | Unit price |
---|---|
1 - 5499 | $0.2242 |
5500 - 10999 | $0.1013 |
11000 - 21999 | $0.071 |
22000 - 219999 | $0.0406 |
220000 - 439999 | $0.0387 |
440000 + | $0.0366 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 9.4 mm |
Minimum Taper Diameter | 0.370 in |
Maximum Taper Diameter | 11.9 mm |
Maximum Taper Diameter | 0.470 in |
Overall Height | 9.1 mm |
Overall Height | 0.360 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue