Quantity | Unit price |
---|---|
1 - 674 | $0.7449 |
675 - 1349 | $0.3376 |
1350 - 2699 | $0.2377 |
2700 - 26999 | $0.1355 |
27000 - 53999 | $0.1287 |
54000 + | $0.1219 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 43.9 mm |
Minimum Taper Diameter | 1.730 in |
Maximum Taper Diameter | 52.3 mm |
Maximum Taper Diameter | 2.060 in |
Compatible Hole Diameter | 46 mm |
Compatible Hole Diameter | 1.812 in |
Overall Height | 17.3 mm |
Overall Height | 0.680 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue