Menu Search

Parallel Protection Plug - Green ; 24.0 mm | 0.945 in ; Fitting Height 14.5 mm | 0.571 in

Green VinylParallel Protection Plug with a fitting diameter of 24.0 mm | 0.945 in are easily applied to protect connectors and provide a clean finish.
Item code:

11810

9900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 624 $3.219
625 - 1249 $1.6081
1250 - 2499 $0.5723
2500 - 12499 $0.2862
12500 - 24999 $0.2719
25000 + $0.2576
Standard pack: 2500

Order in multiple of 250

Total price:

$3.22

1 x $3.219

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Green
Full Material Vinyl
Fitting Style Push-Fit
Inside Diameter 0.85 in
Fitting Diameter 0.945 in
Fitting Height 0.571 in
Flange Diameter 1.339 in
Flange Thickness 0.059 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us