Quantity | Unit price |
---|---|
1 - 499 | $2.8924 |
500 - 999 | $1.4449 |
1000 - 1999 | $0.5143 |
2000 - 9999 | $0.2573 |
10000 - 19999 | $0.2443 |
20000 + | $0.2314 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Green |
---|---|
Full Material | Vinyl |
Fitting Style | Push-Fit |
Inside Diameter | 17.2 mm |
Inside Diameter | 0.677 in |
Fitting Diameter | 20.0 mm |
Fitting Diameter | 0.787 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Flange Diameter | 30.0 mm |
Flange Diameter | 1.181 in |
Flange Thickness | 1.5 mm |
Flange Thickness | 0.059 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue