Quantity | Unit price |
---|---|
1 - 1249 | $1.2031 |
1250 - 2499 | $0.601 |
2500 - 4999 | $0.2139 |
5000 - 24999 | $0.1071 |
25000 - 49999 | $0.1016 |
50000 + | $0.0963 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Green |
---|---|
Full Material | Vinyl |
Fitting Style | Push-Fit |
Inside Diameter | 4.5 mm |
Inside Diameter | 0.177 in |
Fitting Diameter | 7.0 mm |
Fitting Diameter | 0.276 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Flange Diameter | 13.0 mm |
Flange Diameter | 0.512 in |
Flange Thickness | 1.5 mm |
Flange Thickness | 0.059 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue