Menu Search

Parallel Protection Plug - Green ; 13.0 mm | 0.512 in ; Fitting Height 12.5 mm | 0.492 in

Green VinylParallel Protection Plug with a fitting diameter of 13.0 mm | 0.512 in are easily applied to protect connectors and provide a clean finish.
Item code:

11822

31000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1999 $1.7217
2000 - 3999 $0.8601
4000 - 7999 $0.3061
8000 - 39999 $0.1531
40000 - 79999 $0.1455
80000 + $0.1379
Standard pack: 8000

Order in multiple of 800

Total price:

$1.72

1 x $1.7217

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Green
Full Material Vinyl
Fitting Style Push-Fit
Inside Diameter 0.402 in
Fitting Diameter 0.512 in
Fitting Height 0.492 in
Flange Diameter 0.827 in
Flange Thickness 0.059 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us