Quantity | Unit price |
---|---|
1 - 499 | $3.7324 |
500 - 999 | $1.8645 |
1000 - 1999 | $0.6635 |
2000 - 9999 | $0.332 |
10000 - 19999 | $0.3153 |
20000 + | $0.2985 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Green |
---|---|
Full Material | Vinyl |
Fitting Style | Push-Fit |
Inside Diameter | 25.2 mm |
Inside Diameter | 0.992 in |
Fitting Diameter | 28.0 mm |
Fitting Diameter | 1.102 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Flange Diameter | 38.0 mm |
Flange Diameter | 1.496 in |
Flange Thickness | 1.5 mm |
Flange Thickness | 0.059 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue