Quantity | Unit price |
---|---|
1 - 399 | $7.7507 |
400 - 799 | $3.8904 |
800 - 3999 | $1.5442 |
4000 - 19999 | $0.6888 |
20000 - 39999 | $0.6556 |
40000 - 59999 | $0.6208 |
60000 + | $0.5875 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 17.2 mm |
Inside Diameter | 0.677 in |
Fitting Diameter | 20 mm |
Fitting Diameter | 0.787 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue