Quantity | Unit price |
---|---|
1 - 399 | $2.4978 |
400 - 799 | $1.2475 |
800 - 3999 | $0.4981 |
4000 - 19999 | $0.221 |
20000 - 39999 | $0.2104 |
40000 + | $0.1998 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 15.0 mm |
Inside Diameter | 0.591 in |
Fitting Diameter | 18 mm |
Fitting Diameter | 0.709 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue