Quantity | Unit price |
---|---|
1 - 249 | $0.8827 |
250 - 499 | $0.4422 |
500 - 2999 | $0.1757 |
3000 - 14999 | $0.0785 |
15000 + | $0.0707 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Inside Diameter | 26.11 mm |
Inside Diameter | 1.028 in |
Fitting Diameter | 27.6 mm |
Fitting Diameter | 1.088 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Flange Thickness | 0.9 mm |
Flange Thickness | 0.035 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue