Quantity | Unit price |
---|---|
1 - 249 | $1.0825 |
250 - 499 | $0.5406 |
500 - 1499 | $0.2165 |
1500 - 14999 | $0.0962 |
15000 - 29999 | $0.0865 |
30000 + | $0.077 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Inside Diameter | 32.26 mm |
Inside Diameter | 1.27 in |
Fitting Diameter | 34 mm |
Fitting Diameter | 1.340 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Flange Thickness | 0.9 mm |
Flange Thickness | 0.035 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue